Properties
Version | Hood version with M25 outlet, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP |
Order No. | 1740193000 |
Type | SAI-8-MHD 5P M12 OL |
GTIN (EAN) | 4032248298938 |
Qty. | 1 items |
Depth | 152 mm |
Depth (inches) | 5.984 inch |
Height | 53 mm |
Height (inches) | 2.087 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 565 g |
Operating temperature | -20 - 90°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Conductor O.D., min. | 14 mm |
Conductor O.D., max. | 18 mm |
Cable glands | M 25 |
Distributor outlet | Hood version with M25 outlet |
Rated voltage, min. | 10 V |
Rated voltage, max. | 30 V |
Max. current-carrying capacity per slot | 4 A |
Total current | 10 A |
Electrical isolation available | Yes |
Insulation strength | 109 Ω |
Plug-in station coding | A-coded |
Protection degree | IP68 |
Number of poles | 5 |
Number of contact sockets | 8 |
Connection thread | M12 |
LED | Yes |
LED initiator | No |
LED colour for indicating operation | green |
Housing main material |
Pocan (base module)
Zinc diecast (hood) |
Contact material | CuZn |
Contact surface | Gold-plated |
Conductor O.D., max. | 18 mm |
Conductor O.D., min. | 14 mm |
Number of poles | 5 |
Suitable for cable carriers | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_104044) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1740193000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 9.0 | EC003558 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-11 |
ECLASS 11.0 | 27-44-01-11 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
ROHS | Conform |
Accessories
-
Item No.:9456050000Packaging unit:30 PC
Protected component assemblies, Protective cap
-
Item No.:1920000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
-
Item No.:2558360000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsAccessoriesProtective capsM12
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function
MarkersDevice markersMultiCardESGESG 8/20Blank