SAI-8-SHB 5P F13 FC

This product is discontinued.

Bayonet joint with female connector at rear, with M23 outlet, 19-pole, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type:

Item No. 1872460000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date

Dimensions and weights

Width
Width (inches)
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
SCIP

Connection data

Stripping length (sheathing)
Distributor outlet

Electrical data

Rated voltage, min.
Rated voltage, max.
Test voltage
Max. current-carrying capacity per slot
Total current
Current per signal
Electrical isolation available
Insulation resistance

General technical data

Plug-in station coding
Protection degree
Number of poles
Number of contact sockets
Connection thread
Pollution severity
Fire behaviour
LED
LED initiator
LED colour for indicating operation
LED colour for I/O function

Material data

Housing main material
Material of distributor
Housing colour
Screw socket
Contact material
Contact surface
Contact carrier material

Technical data cable

Number of poles

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0