Properties
Version | Built-in plugs, 7/8", Mounting thread: PG 11, Number of poles: 4, Strand / cable length: 0.2 m |
Order No. | 1292400000 |
Type | SAIE-7/8S-4-0.2U-PG11 |
GTIN (EAN) | 4050118088533 |
Qty. | 1 items |
Net weight | 43 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Cable glands | PG 11 |
Coding | none |
Contact material | CuZn |
Contact surface | Gold-plated |
Housing main material |
Zinc diecast
nickel-plated |
Number of poles | 4 |
Plugging cycles | ≥ 100 |
Protection degree |
IP67
when screwed in |
Rated current | 8 A |
Rated current | 8 A (4- and 5-pole), 10 A (3-pole) |
Rated voltage | 300 V |
Temperature range of housing | -25…+85 °C |
Type of connection | Pin |
Cable glands | PG 11 |
Cable length | 0.2 m |
Coding | none |
Conductor O.D. | - |
Connection thread | 7/8" |
Contact material | CuZn |
Contact surface | Gold-plated |
Core cross-section | 0.75 mm² |
Housing main material |
Zinc diecast
nickel-plated |
Material | PUR/ PUR |
Mounting thread | PG 11 |
Mounting torque |
|
Mounting torque range | 6 ... 6.25 Nm |
Number of poles | 4 |
Plugging cycles | ≥ 100 |
Protection degree |
IP67
when screwed in |
Rated current | 8 A |
Rated current | 8 A (4- and 5-pole), 10 A (3-pole) |
Rated impulse voltage | 4,000 V |
Rated voltage | 300 V |
Rated voltage | 300 V |
Rated voltage (UL) | 600 V |
Strand / cable length | 0.2 m |
Temperature range of housing | -25…+85 °C |
Tightening torque | 1.5 Nm |
Type of connection | Pin |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ECLASS 14.0 | 27-44-01-03 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E307231 |
Accessories
-
Item No.:1694090000Packaging unit:100 PC
SKMU MS (brass locknut), Locknut, PG 11, 3 mm, Brass, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated