Properties
Version | Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting |
Order No. | 1353800000 |
Type | SAIE-M12B-5-0.2U P9 .75 |
GTIN (EAN) | 4050118156447 |
Qty. | 1 items |
Net weight | 24 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC |
Terphenyl, hydrogenated 61788-32-7
4,4'-isopropylidenediphenol 80-05-7 |
SCIP | c42752f6-bbda-4a45-a673-c4da8f94278f |
Cable glands | PG 9 |
Coding | A-coded |
Contact surface | Gold-plated |
Housing main material | Zinc diecast |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Protection degree |
IP67
when screwed in |
Rated current | Contacts 1-4 8A, contact 5 2A |
Rated voltage | 60 V |
Temperature range of housing | -40 … +85 ° C |
Connector standard | IEC 61076-2-101 |
Cable glands | PG 9 |
Cable length | 0.2 m |
Coding | A-coded |
Conductor O.D. | - |
Connection thread | M12 |
Contact surface | Gold-plated |
Housing main material | Zinc diecast |
Mounting thread | PG 9 |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Protection degree |
IP67
when screwed in |
Rated current | Contacts 1-4 8A, contact 5 2A |
Rated voltage | 60 V |
Rated voltage | 250 V (4-pole) / 60 V (5-pole) |
Strand / cable length | 0.2 m |
Temperature range of housing | -40 … +85 ° C |
Type of mounting | Front mounting |
Wire cross section (Print/Online) | AWG 18 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_213352) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1353800000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ECLASS 14.0 | 27-44-01-03 |
ROHS | Conform |
Accessories
-
Item No.:1694080000Packaging unit:100 PC
SKMU MS (brass locknut), Locknut, PG 9, 2.8 mm, Brass, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated