Properties
Version | Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 2 m, Rear panel mounting |
Order No. | 1233320000 |
Type | SAIE-M12B-5-2.0V-HW-PG9 |
GTIN (EAN) | 4050118016765 |
Qty. | 1 items |
Net weight | 76 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
RoHS Compliance Status | Compliant |
Coding | A-coded |
Contact surface | Gold-plated |
Housing main material | Zinc diecast |
Number of poles | 5 |
Pollution severity | 3 |
Protection degree |
IP67
when screwed in |
Rated current | 4 A |
Rated voltage | 60 V |
Temperature range of housing | -30…+90 °C |
Connector standard | IEC 61076-2-101 |
AF size | 19 mm |
Coding | A-coded |
Conductor O.D. | 1.5 - 1.7mm |
Conductor O.D., max. | 1.7 mm |
Conductor O.D., min. | 1.5 mm |
Connection thread | M12 |
Contact surface | Gold-plated |
Core cross-section | 0.34 mm² |
Housing main material | Zinc diecast |
Mounting thread | PG 9 |
Number of poles | 5 |
Pollution severity | 3 |
Protection degree |
IP67
when screwed in |
Rated current | 4 A |
Rated voltage | 60 V |
Sheath material | PVC |
Strand / cable length | 2 m |
Temperature range of housing | -30…+90 °C |
Type of mounting | Rear panel mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204273) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1233320000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ECLASS 14.0 | 27-44-01-03 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E307231 |