Properties
Version | Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting |
Order No. | 2968040000 |
Type | SAIE-M12BK-5-0.2VFM16-1.5 |
GTIN (EAN) | 4099986779440 |
Qty. | 1 items |
Net weight | 25 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
Coding | K-coded |
Contact surface | Gold-plated |
Housing main material | Zinc diecast |
Insulation strength | ≥ 100 MΩ |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP65
IP67 IP68 when screwed in |
Rated current | 12 A |
Rated voltage | 630 V |
Temperature range of housing | -40 … +85 ° C |
Connector standard | IEC 61076-2-111 |
AF size | 17 mm |
Coding | K-coded |
Connection 1 | M12 |
Connection 2 | Flying wires |
Connection thread | M12 |
Contact surface | Gold-plated |
Core cross-section | 1.5 mm² |
Housing main material | Zinc diecast |
Insulation strength | ≥ 100 MΩ |
Mounting thread | M 16 x 1.5 |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP65
IP67 IP68 when screwed in |
Rated current | 12 A |
Rated voltage | 630 V |
Strand / cable length | 0.2 m |
Temperature range of housing | -40 … +85 ° C |
Type of mounting | Front mounting |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ECLASS 14.0 | 27-44-01-03 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E310075 |