SAIE-M12S-3+PE-S-0.5U-M16

Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting

Product ID 1460320000

Approvals

Approvals
ROHS
UL File Number Search
Certificate no. (cULus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
SCIP

Technical specifications for cable

Colour coding
Core cross-section AWG
Number of poles
PE function
Strand / cable length
Wire cross section (Print/Online)

Technical data customisable plug-in connectors

Coding
Contact surface
Housing main material
Nominal current
Nominal voltage
Number of poles
Plugging cycles
Rated current
Temperature range of housing

Standards

Connector standard

General data

Coding
Conductor O.D.
Connection 1
Connection 2
Connection thread
Contact surface
Housing main material
Mounting thread
Nominal current
Nominal voltage
Number of poles
Plugging cycles
Rated current
Strand / cable length
Temperature range of housing
Type of mounting
Wire cross section (Print/Online)

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0