Properties
Version | Built-in plugs, M12, Mounting thread: , Number of poles: 4, Strand / cable length: |
Order No. | 1467710000 |
Type | SAIE-M12S-4S-TL-HW-PG9 |
GTIN (EAN) | 4050118273151 |
Qty. | 10 items |
Net weight | 19.25 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Cable glands | PG 9 |
Coding | A-coded |
Contact surface | Gold-plated |
Housing main material | Zinc diecast |
Number of poles | 4 |
Protection degree |
IP67
when fully mounted |
Rated current | 4 A |
Rated current | 4 A (4- and 5-pole)/ 2 A (8-pole)/ 1.5 A (12-pole) |
Rated voltage | 250 V |
Temperature range of housing | -40 … +85 ° C |
Type of connection | Pin |
Connector standard | IEC 61076-2-101 |
Cable glands | PG 9 |
Coding | A-coded |
Conductor O.D. | - |
Connection thread | M12 |
Contact surface | Gold-plated |
Housing main material | Zinc diecast |
Number of poles | 4 |
Protection degree |
IP67
when fully mounted |
Rated current | 4 A |
Rated current | 4 A (4- and 5-pole)/ 2 A (8-pole)/ 1.5 A (12-pole) |
Rated voltage | 250 V |
Rated voltage | 250 V (4-pole)/ 60 V (5-pole)/ 30 V (8 and 12-pole) |
Temperature range of housing | -40 … +85 ° C |
Type of connection | Pin |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46735) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1467710000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC003568 |
ETIM 8.0 | EC003568 |
ETIM 9.0 | EC003568 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-44-01-10 |
ECLASS 12.0 | 27-44-01-10 |
ECLASS 13.0 | 27-44-01-10 |
ROHS | Conform |