Properties
Version | Built-in plugs, M12, pin, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: |
Order No. | 9457940000 |
Type | SAIE-M12S-5-TL-PG9 |
GTIN (EAN) | 4032248229772 |
Qty. | 20 items |
Net weight | 9 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4060c755-8d0b-4d43-bdb3-4ffabe9d7497 |
Cable glands | PG 9 |
Coding | A-coded |
Contact material | CuZn |
Contact surface | Gold-plated |
Housing main material |
Brass
nickel-plated |
Number of poles | 5 |
Protection degree |
IP67
when screwed in |
Rated current | 3 A |
Rated voltage | 60 V |
Temperature range of housing | -25…+85 °C |
Type of connection | Solder connection |
Connector standard | IEC 61076-2-101 |
Cable glands | PG 9 |
Coding | A-coded |
Conductor O.D. | - |
Connection thread | M12 |
Contact material | CuZn |
Contact surface | Gold-plated |
Core cross-section | 0.34 mm² |
Housing main material |
Brass
nickel-plated |
Material | PVC |
Mounting thread | PG 9 |
Number of poles | 5 |
Protection degree |
IP67
when screwed in |
Rated current | 3 A |
Rated voltage | 60 V |
Rated voltage | 250 V (4-pole) / 125 V (5-pole) / 60 V (8-pole) |
Temperature range of housing | -25…+85 °C |
Type of connection | Solder connection |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9457940000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC003568 |
ETIM 8.0 | EC003568 |
ETIM 9.0 | EC003568 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-44-01-10 |
ECLASS 12.0 | 27-44-01-10 |
ECLASS 13.0 | 27-44-01-10 |
ROHS | Conform |