Properties
Version | Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 8, Strand / cable length: 0.5 m, Front mounting |
Order No. | 1861110000 |
Type | SAIE-M12S-8-0.5U-M16 |
GTIN (EAN) | 4032248419159 |
Qty. | 1 items |
Net weight | 29 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Coding | A-coded |
Contact surface | Gold-plated |
Housing main material |
Brass
nickel-plated |
Number of poles | 8 |
Plugging cycles | ≥ 100 |
Protection degree |
IP67
when screwed in |
Rated current | 2 A |
Rated current | 4 A (4- and 5-pole)/ 2 A (8-pole)/ 1.5 A (12-pole) |
Rated voltage | 30 V |
Temperature range of housing | -30…+90 °C |
Connector standard | IEC 61076-2-101 |
Cable length | 0.5 m |
Coding | A-coded |
Conductor O.D. | - |
Connection thread | M12 |
Contact surface | Gold-plated |
Core cross-section | 0.25 mm² |
Housing main material |
Brass
nickel-plated |
Material | PUR |
Mounting thread | M 16 x 1.5 |
Number of poles | 8 |
Plugging cycles | ≥ 100 |
Protection degree |
IP67
when screwed in |
Rated current | 2 A |
Rated current | 4 A (4- and 5-pole)/ 2 A (8-pole)/ 1.5 A (12-pole) |
Rated voltage | 30 V |
Rated voltage | 250 V (4-pole)/ 60 V (5-pole)/ 30 V (8 and 12-pole) |
Strand / cable length | 0.5 m |
Temperature range of housing | -30…+90 °C |
Type of mounting | Front mounting |
Wire cross section (Print/Online) | 0.34 (4- and 5-pole)/ 0.25 (8-pole)/ 0.14 (12-pole) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166275) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1861110000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ECLASS 14.0 | 27-44-01-03 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E307231 |
Accessories
-
Item No.:1736990000Packaging unit:100 PC
SKMU MS (brass locknut), Locknut, M 16, 2.8 mm, Brass, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated