SAIE-M12SK-5-0.2VFM16-1.5

Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting

ID výrobku 2968000000

Approvals

Approvals
ROHS
UL File Number Search
Certificate no. (cULus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Technical specifications for cable

Colour coding
Funkcja PE
Number of poles
Strand / cable length
Поперечное сечение жилы

Technical data customisable plug-in connectors

Codificación
Corrente nominale
Matériau de base du boîtier
Nombre de pôles
Pollution severity
Surface du contact
Szigetelési ellenállás
Temperature range of housing
Tensione nominale
보호 등급
플러그 주기

Standards

Connector standard

General data

AF size
Coding
Connection 1
Connection 2
Connection thread
Contact surface
Core cross-section
Housing main material
Insulation resistance
Montážní závit
Mounting torque
Nominal current
Nominal voltage
Number of poles
Plugging cycles
Pollution severity
Protection degree
Rozpětí utahovacího momentu instalace
Strand / cable length
Temperaturbereich Gehäuse
Tightening torque
Type of mounting

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0