SAIE-M12SL-1.0VFM16-1.5

Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 1 m, Front mounting

Item No. 2978440000
Download data sheet

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Temperatures

Ambient temperature

Technical specifications for cable

Cable length
Core cross-section
Number of poles
PE function
Strand / cable length

Technical data customisable plug-in connectors

Coding
Contact material
Contact surface
Housing main material
Nominal current
Nominal voltage
Number of poles
Pollution severity
Protection degree
Shield connection
Temperature range of housing

General data

Basic material
Cable length
Coding
Connection 1
Connection 2
Connection thread
Contact material
Contact surface
Core cross-section
Housing main material
Mounting thread
Nominal current
Nominal voltage
Number of poles
Pollution severity
Protection degree
Shield connection
Strand / cable length
Temperature range of housing
Type of mounting

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0