SAIE-M8S-8-0.2U-HW

Built-in plugs, M8 thread, pin, straight, Mounting thread: M8, Number of poles: 8, Strand / cable length: 0.2 m

Item No. 1467620000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
SCIP

Technical specifications for cable

Colour coding
Core cross-section
Number of poles
Strand / cable length
Wire cross section (Print/Online)

Technical data customisable plug-in connectors

Cable gland
Coding
Contact surface
Housing main material
Nominal current
Nominal voltage
Number of poles
Plugging cycles
Protection degree
Temperature range of housing
Type of connection

Standards

Connector standard

General data

Cable gland
Coding
Conductor O.D.
Connection 1
Connection 2
Connection thread
Contact surface
Core cross-section
Housing main material
Mounting thread
Nominal current
Nominal voltage
Number of poles
Plugging cycles
Protection degree
Rated voltage
Strand / cable length
Temperature range of housing
Type of connection
Wire cross section (Print/Online)

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0