Egenskaber
Version | Field attachable connector, M12 |
Order No. | 1807340000 |
Type | SAISGS-P-4A-6/8-M12 |
GTIN (EAN) | 4032248278565 |
Qty. | 1 Styk |
Net weight | 23 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Imidazolidine-2-thione 96-45-7 |
SCIP | bcee35cf-c0f5-43d2-8daf-65ab0d08641a |
PA | |
Cable diameter, max. | 8 mm |
Cable diameter, min. | 6 mm |
Coding | A-coded |
Conductor cross-section, max. | 0,75 mm² |
Conductor cross-section, min. | 0,14 mm² |
Contact surface | CuSnZn |
Gender of contact | Male |
Insulation strength | 108 Ω |
Number of poles | 4 |
Plugging cycles | ≥ 50 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 250 V |
Shield connection | No |
Temperature range of housing | -40 … +85 ° C |
Threaded ring material | Diecast zinc |
Type of connection | Screw connection |
Number of poles | 4 |
Connection 1 | M12 |
Connection 2 | Screw |
PA | |
Connection thread | M12 |
Contact surface | CuSnZn |
Protection degree | IP67 |
Plugging cycles | ≥ 50 |
Connector standard | IEC 61076-2-101 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205221) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1807340000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1807340000) |
Product Change Notification |
[Technische Änderung für freikonfektionierbare M8 und M12 Steckverbinder](https://mdcop.weidmueller.com/mediadelivery/asset/900_325557)
[Technical change to field attachable M8 and M12 connectors](https://mdcop.weidmueller.com/mediadelivery/asset/900_325558) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_71204) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E307231 |