Properties
Version | Field attachable connector, M12 |
Order No. | 2681640000 |
Type | SAISP-M-5B-4/8-M12 |
GTIN (EAN) | 4050118759815 |
Qty. | 1 items |
Net weight | 34 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable diameter, max. | 8 mm |
Cable diameter, min. | 4 mm |
Coding | B-coded |
Conductor cross-section, max. | 0.75 mm² |
Conductor cross-section, min. | 0.14 mm² |
Contact surface | Ni/Au |
Gender of contact | Male |
Housing main material | PA 66 |
Insulation strength | ≥ 100 MΩ |
Number of poles | 5 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 60 V |
Shield connection | Yes |
Temperature range of housing | -40 … +85 ° C |
Threaded ring material | Diecast zinc |
Type of connection | PUSH IN |
Number of poles | 5 |
Connection 1 | M12 |
Connection 2 | PUSH IN |
Housing main material | PA 66 |
Connection thread | M12 |
Contact surface | Ni/Au |
Protection degree | IP67 |
Fire safety for railway vehicles | DIN EN 45545-2 |
Shock and vibration proof according to | EN 50155:2001 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_157210) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2681640000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ETIM 10.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
ECLASS 15.0 | 27-44-01-16 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E307231 |