Properties
Version | Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 12.5 mm |
Order No. | 1519230000 |
Type | SAMPLE CH20M12 1/2 |
GTIN (EAN) | 4050118326987 |
Qty. | 1 items |
Depth | 113.6 mm |
Depth (inches) | 4.472 inch |
Height | 117.2 mm |
Height (inches) | 4.614 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Length | 113.6 mm |
Length (inches) | 4.472 inch |
Net weight | 81 g |
Installation temperature | -25 °C...85 °C |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated current, max. number of poles (Tu=20°C) | 10 A |
Rated current, max. number of poles (Tu=40°C) | 9 A |
Rated voltage for surge voltage class / pollution degree II/2 | 400 V |
Rated voltage for surge voltage class / pollution degree III/2 | 320 V |
Rated voltage for surge voltage class / pollution degree III/3 | 250 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 4 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 4 kV |
Comparative Tracking Index (CTI) | 400 ≤ CTI <600 |
Insulating material | PA 66 GF 30 |
Insulating material group | II |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Rail | TS 35 |
PCB thickness | 1.6 mm |
Tolerance for the PCB shape | ±0.1 mm |
Tolerance of circuit board thickness | ±0.15 mm |
Number of connection levels | 2 |
Number of ventilation openings | 3 |
Number of poles | 2 |
Type of contact to PCB | Solder connection, direct |
Type of connection | pluggable |
Flip cover mountable | Yes |
Marker integrateable | Yes |
Cut out as preperation for functional port integrated | No |
Color of clip-on foot | orange |
Number of connection levels | 2 |
Number of poles | 2 |
Wire connection method | Clamping yoke connection |
Stripping length | 8 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.5 Nm |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 14 |
Solid, min. H05(07) V-U | 0.2 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Stranded, max. H07V-R | 2.5 mm² |
Flexible, min. H05(07) V-K | 0.2 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, min. | 0.25 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. | 2.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 0.25 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 2.5 mm² |
Max. clamping range | 2.5 mm² |
Engineering Data |
[CAD data -- PCB_position_50880_LP-POSITION_12MM](https://mdcop.weidmueller.com/mediadelivery/asset/900_188760)
[CAD data -- Pin_header_pin_length_CH20M_A_OV_PCB-SHL_70315](https://mdcop.weidmueller.com/mediadelivery/asset/900_188765) [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_199731) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1519230000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-05-01 |
ECLASS 14.0 | 27-19-01-01 |
ROHS | Conform |
Accessories
-
Item No.:1082490000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white
-
Item No.:1069550000Packaging unit:150 PC
PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
-
Item No.:1069580000Packaging unit:260 PC
PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape
-
Item No.:1069330000Packaging unit:150 PC
PCB plug-in connector Screw connection, Black release lever cod. 02
-
Item No.:1063260000Packaging unit:150 PC
PCB plug-in connector Orange release lever cod. 02
-
Item No.:1069360000Packaging unit:150 PC
PCB plug-in connector Blue release lever cod. 02
-
Item No.:1069650000Packaging unit:260 PC
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape
-
Item No.:1069620000Packaging unit:150 PC
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
Item No.:1038860000Packaging unit:1 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: To customer specification
-
Item No.:1069720000Packaging unit:260 PC
PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape
-
Item No.:1069680000Packaging unit:150 PC
PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
Item No.:1069780000Packaging unit:260 PC
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape
-
Item No.:1069750000Packaging unit:150 PC
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
Item No.:1988380000Packaging unit:150 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 2, 180°, PUSH IN with actuator, Box
-
Item No.:1989220000Packaging unit:150 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 2, 180°, PUSH IN with actuator, Box
-
Item No.:1497740000Packaging unit:150 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 2, 180°, PUSH IN with actuator, Box
-
Item No.:1346330000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: To customer specification
Individual parts
-
Item No.:1104200000Packaging unit:14 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 12.5 mm
-
Item No.:1104250000Packaging unit:70 PC
Modular housing, OMNIMATE Housing - series CH20M Transparent, Flip cover, Width: 12.5 mm
-
Item No.:1104180000Packaging unit:14 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Width: 12.5 mm
-
Item No.:1104190000Packaging unit:70 PC
Front element, OMNIMATE Housing - series CH20M black, Front element, including preperation for flip cover, Width: 12.5 mm
-
Item No.:1069750000Packaging unit:150 PC
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
Item No.:1104210000Packaging unit:14 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 12.5 mm
-
Item No.:1069680000Packaging unit:150 PC
PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
Item No.:1063260000Packaging unit:150 PC
PCB plug-in connector Orange release lever cod. 02