Properties
Version | Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, unmounted, Enclosure set, Connection technology, Width: 12.5 mm |
Order No. | 1167190000 |
Type | SAMPLE CH20M12 2/2 PCB |
GTIN (EAN) | 4032248958207 |
Qty. | 1 items |
Depth | 114 mm |
Depth (inches) | 4.488 inch |
Height | 117.2 mm |
Height (inches) | 4.614 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Length | 113.6 mm |
Length (inches) | 4.472 inch |
Net weight | 136 g |
Installation temperature | -25 °C...85 °C |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, max. number of poles (Tu=20°C) | 10 A |
Rated current, max. number of poles (Tu=40°C) | 9 A |
Rated voltage for surge voltage class / pollution degree II/2 | 400 V |
Rated voltage for surge voltage class / pollution degree III/2 | 320 V |
Rated voltage for surge voltage class / pollution degree III/3 | 250 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 4 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 4 kV |
Clearance, min. | 3 mm |
Creepage distance, min. | 3.2 mm |
Comparative Tracking Index (CTI) | 400 ≤ CTI <600 |
Insulating material | PA 66 GF 30 |
Insulating material group | II |
Material |
PA 66 GF 30
Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
PCB thickness | 1.6 mm |
Tolerance for the PCB shape | ±0.1 mm |
Tolerance of circuit board thickness | ±0.15 mm |
Number of connection levels | 2 |
Number of PCBs, max. | 1 |
Number of ventilation openings | 1 |
Number of poles | 8 |
Cross-connection | No |
Type of contact to PCB | Solder connection, direct |
Type of connection | Clamping yoke |
Flip cover mountable | Yes |
Marker integrateable | Yes |
Safety lock | sealable |
Cut out as preperation for functional port integrated | No |
Color of clip-on foot | orange |
Cross-connection | No |
Number of connection levels | 2 |
Number of poles | 8 |
Stripping length | 8 mm |
Blade size | 0.6 x 3.5 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.5 Nm |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 14 |
Solid, min. H05(07) V-U | 0.2 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Stranded, max. H07V-R | 2.5 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, min. | 0.25 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. | 2.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 0.25 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 2.5 mm² |
Max. clamping range | 2.5 mm² |
Product information | Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads. |
Engineering Data |
[CAD data -- PCB_position_50880_LP-POSITION_12MM](https://mdcop.weidmueller.com/mediadelivery/asset/900_188760)
[CAD data -- Pin_header_pin_length_CH20M_A_OV_PCB-SHL_70315](https://mdcop.weidmueller.com/mediadelivery/asset/900_188765) |
User Documentation |
[Guideline customerspecific housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_177964)
[Guideline kundenspezifische Gehäuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_177965) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257)
[FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-03-01 |
ECLASS 14.0 | 27-19-03-01 |
ROHS | Conform |
Accessories
-
Item No.:1063260000Packaging unit:150 PC
PCB plug-in connector Orange release lever cod. 02
-
Item No.:1069330000Packaging unit:150 PC
PCB plug-in connector Screw connection, Black release lever cod. 02
-
Item No.:1069360000Packaging unit:150 PC
PCB plug-in connector Blue release lever cod. 02
-
Item No.:1069550000Packaging unit:150 PC
PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
-
Item No.:1069580000Packaging unit:260 PC
PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
Item No.:1069650000Packaging unit:260 PC
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape
-
Item No.:1069620000Packaging unit:150 PC
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
-
Item No.:1069680000Packaging unit:150 PC
PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
Item No.:1069720000Packaging unit:260 PC
PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape
-
Item No.:1069780000Packaging unit:260 PC
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape
-
Item No.:1069750000Packaging unit:150 PC
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
Item No.:1989220000Packaging unit:150 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 2, 180°, PUSH IN with actuator, Box
-
Item No.:1497740000Packaging unit:150 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 2, 180°, PUSH IN with actuator, Box
-
Item No.:1988380000Packaging unit:150 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 2, 180°, PUSH IN with actuator, Box
-
Item No.:1038860000Packaging unit:1 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: To customer specification
-
Item No.:1082490000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white
Individual parts
-
Item No.:1063260000Packaging unit:150 PC
PCB plug-in connector Orange release lever cod. 02
-
Item No.:1069680000Packaging unit:150 PC
PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
Item No.:1104190000Packaging unit:70 PC
Front element, OMNIMATE Housing - series CH20M black, Front element, including preperation for flip cover, Width: 12.5 mm
-
Item No.:1105580000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M green, PCB for self-assembly, CH20M12 - 67, For 2 connection levels, Width: 1.6 mm
-
Item No.:1104200000Packaging unit:14 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 12.5 mm
-
Item No.:1104180000Packaging unit:14 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Width: 12.5 mm
-
Item No.:1069750000Packaging unit:150 PC
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box