Properties
Version | Electronics housing sample, OMNIMATE Housing - series CH20M black, Reference product housing CH20M22, fully mounted, including 4 female connectors, mounted, Enclosure set, Connection technology, Width: 22.5 mm |
Order No. | 1105600000 |
Type | SAMPLE CH20M22 2/2 ASSEMBLED |
GTIN (EAN) | 4032248880942 |
Qty. | 1 items |
Depth | 114 mm |
Depth (inches) | 4.488 inch |
Height | 117.2 mm |
Height (inches) | 4.614 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Length | 113.6 mm |
Length (inches) | 4.472 inch |
Net weight | 132.9 g |
Installation temperature | -25 °C...85 °C |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, max. number of poles (Tu=20°C) | 10 A |
Rated current, max. number of poles (Tu=40°C) | 9 A |
Rated voltage for surge voltage class / pollution degree II/2 | 400 V |
Rated voltage for surge voltage class / pollution degree III/2 | 320 V |
Rated voltage for surge voltage class / pollution degree III/3 | 250 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 250 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 4 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 4 kV |
Clearance, min. | 3 mm |
Creepage distance, min. | 3.2 mm |
Comparative Tracking Index (CTI) | 400 ≤ CTI <600 |
Insulating material | PA 66 GF 30 |
Insulating material group | II |
Material |
PA 66 GF 30
Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | No |
Protection degree | IP20 |
PCB thickness | 1.6 mm |
Tolerance for the PCB shape | ±0.1 mm |
Tolerance of circuit board thickness | ±0.15 mm |
Number of connection levels | 2 |
Number of PCBs, max. | 1 |
Number of ventilation openings | 1 |
Number of poles | 32 |
Cross-connection | No |
Type of contact to PCB | Solder connection, direct |
Type of connection | Clamping yoke |
Flip cover mountable | Yes |
Marker integrateable | Yes |
Safety lock | sealable |
Cut out as preperation for functional port integrated | No |
Color of clip-on foot | orange |
Cross-connection | No |
Number of connection levels | 2 |
Number of poles | 32 |
Stripping length | 8 mm |
Blade size | 0.6 x 3.5 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.5 Nm |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 14 |
Solid, min. H05(07) V-U | 0.2 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Stranded, max. H07V-R | 2.5 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, min. | 0.25 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. | 2.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 0.25 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 2.5 mm² |
Max. clamping range | 2.5 mm² |
Product information | Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads. |
Engineering Data | |
Technical Documentation | |
User Documentation | |
Catalogues | |
Brochures |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-03-01 |
ECLASS 14.0 | 27-19-03-01 |
ROHS | Conform |
Accessories
-
Item No.:1372580000Packaging unit:78 PC
PCB plug-in connector Blue release lever BHZ 5.00/04/90LH SN GGY/BL BX cod. 02
-
Item No.:1421750000Packaging unit:78 PC
PCB plug-in connector BHZ 5.00/04/90LH SN BK/GGY BX cod. 02
-
Item No.:1069350000Packaging unit:78 PC
PCB plug-in connector Black release lever cod. 02
-
Item No.:1372520000Packaging unit:78 PC
PCB plug-in connector BHZ 5.00/04/90LH SN GGY/GGY BX cod. 02
-
Item No.:1063280000Packaging unit:78 PC
PCB plug-in connector Orange release lever cod. 02
-
Item No.:1069380000Packaging unit:78 PC
PCB plug-in connector Blue release lever cod. 02
-
Item No.:1413740000Packaging unit:50 PC
Hood, OMNIMATE Housing - series CH20M Graphite grey, Side element cover, Width: 22.5 mm
-
Item No.:1472830000Packaging unit:50 PC
Hood, OMNIMATE Housing - series CH20M Agate grey, Side element cover, Width: 22.5 mm
-
Item No.:1221310000Packaging unit:50 PC
Hood, OMNIMATE Housing - series CH20M black, Side element cover, Width: 22.5 mm
-
Item No.:1432890000Packaging unit:50 PC
Hood, OMNIMATE Housing - series CH20M Light Grey, Side element cover, Width: 22.5 mm
-
Item No.:1221520000Packaging unit:40 PC
ESG, Device markers x 20 mm, PA 66, Colour: To customer specification
-
Item No.:1989190000Packaging unit:78 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Box
-
Item No.:1989090000Packaging unit:78 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Box
-
Item No.:1497500000Packaging unit:78 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 4, 180°, PUSH IN with actuator, Box
-
Item No.:1038860000Packaging unit:1 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: To customer specification
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
Individual parts
-
Item No.:2418670000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M black, Transparent, Flip cover, Width: 22.5 mm
-
Item No.:1063280000Packaging unit:78 PC
PCB plug-in connector Orange release lever cod. 02
-
Item No.:1069710000Packaging unit:108 PC
PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 4, 90°, Solder pin length (l): 5.9 mm, tinned, black, Box
-
Item No.:1104450000Packaging unit:10 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Width: 22.5 mm
-
Item No.:2418640000Packaging unit:50 PC
Front element, OMNIMATE Housing - series CH20M black, Front element, including preperation for flip cover, Width: 22.5 mm
-
Item No.:2418650000Packaging unit:10 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 22.5 mm
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
Item No.:1069770000Packaging unit:108 PC
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 4, 90°, Solder pin length (l): 5.9 mm, tinned, black, Box
-
Item No.:1105580000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M green, PCB for self-assembly, CH20M12 - 67, For 2 connection levels, Width: 1.6 mm