Properties
Version | Klippon STB (Small Terminal Box), Terminal Box, stainless steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver |
Order No. | 8000028397 |
Type | STB 4 EXE |
GTIN (EAN) | 4050118583809 |
Qty. | 1 items |
Depth | 120 mm |
Depth (inches) | 4.724 inch |
Height | 250 mm |
Height (inches) | 9.842 inch |
Width | 250 mm |
Width (inches) | 9.842 inch |
Diameter | 8 mm |
Mounting dimension - height | 125 mm |
Mounting dimension - width | 275 mm |
Wall thickness, min. | 1.5 mm |
Wall thickness, max. | 1.5 mm |
Net weight | 8,326.052 g |
Ambient temperature | Tamb -40°C...+40°C |
Certificate no. Terminal Box (ATEX) | IBExU 07ATEX1148 |
Certificate no. Terminal Box (IECEx) | IECEx IBE09.0019 |
Identification | Ex eb IIC T6 Gb |
WDU 4 / ZDU 4 |
1x26
2 x PE |
Drill holes side A | 6 x M25 |
Drill holes side B |
6 x M25
1 x BDX |
Drill holes side C | none |
Drill holes side D | none |
Material | Stainless steel 1.4404 (316L) |
Material type plate | Polyester coated with aluminium |
Approval/Certificate/Document of Conformity |
[IBEXU07ATEX1148](https://mdcop.weidmueller.com/mediadelivery/asset/900_157719)
[IECEXIBE09.0019](https://mdcop.weidmueller.com/mediadelivery/asset/900_157721) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
Approvals | CE; ATEX; IECEX |
Accessories
-
Item No.:1460070000Packaging unit:20 PC
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 25, 16 mm, OD min. 10 - OD max. 18 mm, IP66, IP68, Brass, nickel-plated
-
Item No.:2722000000Packaging unit:25 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 25, 10 mm, OD min. 14 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2721990000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 25, 10 mm, OD min. 12 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1218960000Packaging unit:16 PC
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 25 x 1.5, 16 mm, Brass, nickel-plated
-
Item No.:1736940000Packaging unit:25 PC
SKMU PA (plastic locknut), Locknut, M 25, 6 mm, Polyamid 6 (PA6 - GF30)
-
Item No.:2066740000Packaging unit:100 PC
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 25, 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1737010000Packaging unit:100 PC
SKMU MS (brass locknut), Locknut, M 25, 3.5 mm, Brass, nickel-plated
Related products
-
Item No.:2519550000Packaging unit:1 PC
Klippon BDX (compensating elements), Compensating element, M 20, 10 mm, IP66, Stainless steel 1.4404 (316L)
-
Item No.:1020100000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:1002710000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1010100000Packaging unit:100 PC
PE terminal, Screw connection, 4 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow