Eigenschappen
Version | TM-I, Insert markers, 15 x 4 mm, silver |
Order No. | 1609981697 |
Type | TM-I 15 MC NE SI |
GTIN (EAN) | 4008190137410 |
Qty. | 400 items |
Alternative product | [1609981044](~/p/1609981044) |
Depth | 2 mm |
Depth (inches) | 0,079 inch |
Height | 15 mm |
Height (inches) | 0,591 inch |
Width | 4 mm |
Width (inches) | 0,157 inch |
Net weight | 0,263 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | silver |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Insert markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
Recommended industries |
Transportation
Machinery |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 4 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62318) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1609981697) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1609981697) |
Product Change Notification |
[MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560)
[MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Is accessoire van
-
Product ID:1798490000VPE:500 items
TM, Socket x 9 mm, PVC, Colour: Transparent, Conductor O.D.: 4 - 6 mm
-
Product ID:1806240000VPE:500 items
TM, Socket x 14 mm, PVC, Colour: Transparent, Conductor O.D.: 6 - 10 mm
-
Product ID:1798620000VPE:1000 items
TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 1.5 - 2.5 mm
-
Product ID:1806260000VPE:200 items
TM, Socket x 27 mm, PVC, Colour: Transparent, Conductor O.D.: 14 - 22 mm
-
Product ID:1798540000VPE:1000 items
TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 2 - 4 mm
-
Product ID:1806250000VPE:200 items
TM, Socket x 18 mm, PVC, Colour: Transparent, Conductor O.D.: 10 - 14 mm
-
Product ID:1798650000VPE:1000 items
TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 1 - 1.5 mm
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²Related MarkersTransparent sleeves 0.22 - 500 mm²TM PVC V0 0,25 - 500 mm²TM 15 mm