Egenskaber
Order No. | 2937010000 |
Type | TOOL BAG SDI ELECTRIC SLIM |
GTIN (EAN) | 4099986692794 |
Qty. | 1 Styk |
Depth | 400 mm |
Depth (inches) | 15,748 inch |
Height | 50 mm |
Height (inches) | 1,968 inch |
Width | 280 mm |
Width (inches) | 11,024 inch |
Net weight | 2.792,86 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Lead 7439-92-1 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000181 |
ETIM 7.0 | EC000181 |
ETIM 8.0 | EC000181 |
ETIM 9.0 | EC000181 |
ECLASS 9.0 | 21-10-01-90 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-10-01-90 |
ECLASS 11.0 | 21-10-01-90 |
ECLASS 12.0 | 21-10-01-90 |
ECLASS 13.0 | 21-10-01-90 |
ECLASS 14.0 | 21-10-01-90 |
Enkeltdele
-
Produkt ID:2749680000Pakningsenhed:1 Styk
Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2
-
Produkt ID:2749670000Pakningsenhed:1 Styk
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
-
Produkt ID:9002650000Pakningsenhed:1 Styk
Cutting tools, Cutting tool for one-hand operation
-
Produkt ID:2749650000Pakningsenhed:1 Styk
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
-
Produkt ID:2749660000Pakningsenhed:1 Styk
Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2
-
Produkt ID:2749690000Pakningsenhed:1 Styk
Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2
-
Produkt ID:2749610000Pakningsenhed:1 Styk
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Produkt ID:2749630000Pakningsenhed:1 Styk
Mounting tool, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm
-
Produkt ID:2749620000Pakningsenhed:1 Styk
Mounting tool, Blade width (B): 4 mm, Blade length: 100 mm, Blade thickness (A): 0.8 mm
-
-
Produkt ID:2749710000Pakningsenhed:1 Styk
Mounting tool, Blade width (B): 15 mm, Blade length: 100 mm
-
Produkt ID:2749720000Pakningsenhed:1 Styk
Mounting tool, Blade width (B): 20 mm, Blade length: 100 mm
-
Produkt ID:2749730000Pakningsenhed:1 Styk
Mounting tool, Blade width (B): 25 mm, Blade length: 125 mm
-
Produkt ID:2749700000Pakningsenhed:1 Styk
Mounting tool, Blade width (B): 10 mm, Blade length: 100 mm