Properties
Version | Tools, Mounting rail cutter |
Order No. | 3099040000 |
Type | TSLD RULER |
GTIN (EAN) | 4099987133043 |
Qty. | 1 items |
Net weight | 200 g |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC002178 |
ETIM 8.0 | EC002178 |
ETIM 9.0 | EC002178 |
ECLASS 11.0 | 21-17-01-22 |
ECLASS 12.0 | 21-17-01-22 |
ECLASS 13.0 | 21-17-01-22 |
ECLASS 14.0 | 21-17-01-22 |