Properties
Version | Remote I/O module, IP20, Digital signals, Input, PLC |
Order No. | 1315400000 |
Type | UR20-16DI-N-PLC-INT |
GTIN (EAN) | 4050118118568 |
Qty. | 1 items |
Depth | 76 mm |
Depth (inches) | 2.992 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 11.5 mm |
Width (inches) | 0.453 inch |
Mounting dimension - height | 128 mm |
Net weight | 82 g |
Storage temperature | -40 °C ... +85 °C |
Operating temperature | -20 °C ... +60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 82327f13-cd27-455a-ab5b-a62e1996dcf8 |
Individual channel diagnosis | No |
Input filter | 3 ms |
Input voltage, high | <- 11 V referred to +24 V of the input power supply UIN |
Input voltage, low | > - 5 V referred to +24 V of the input power supply UIN |
Module diagnosis | Yes |
Number of digital inputs | 16 |
Reverse polarity protection | Yes |
Sensor connection | PLC-Interface |
Sensor supply | external |
Type | Types 1 and 3, EN 61131-2 |
I/O plug-in connector | 20-pin ribbon cable connection |
Type of connection | PUSH IN |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.14 mm² |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire cross-section, solid, min. | 0.14 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Air humidity (operation) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (storage) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (transport) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air pressure (operation) | ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2 |
Air pressure (storage) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Air pressure (transport) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Pollution severity | 2 |
Rail | TS 35 |
Shock | 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27 |
Surge voltage category | II |
Test voltage | 500 V |
UL 94 flammability rating | V-0 |
Vibration resistance |
5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6
8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6 |
Current consumption from IIN (the respective power segment) | <15 mA |
Current consumption from Isys, typ. | 8 mA |
Reverse polarity protection | Yes |
Voltage supply |
24 V DC +20 %/ -15 %
via the system bus |
Diagnostic data | 1 Byte |
Field bus protocol |
PROFINET IRT
PROFINET RT CC-Link IE TSN IEC 61162-450 PROFIBUS DP-V1 EtherCAT Modbus/TCP EtherNet/IP CANopen DeviceNet POWERLINK CC-Link |
Galvanic isolation | 500 V DC between the current paths |
Interface | u-remote system bus |
Module type | Special module |
Transmission speed of system bus, max. | 48 Mbit |
Approval/Certificate/Document of Conformity |
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_293738)
[Compass safe distance certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49584) [KR Korean register certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_236881) [CCC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_236882) [CCS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_314296) [CCS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_321094) [UKCA Declaration of Conformity - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_262440) [CE Declaration of Conformity - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_281438) [Lloyds Register certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49585) [DNV certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_49586) [ABS certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_52871) [RINA certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_52872) [Bureau Veritas - Type Approval Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_90817) [PRS (Polish Register of Shipping)](https://mdcop.weidmueller.com/mediadelivery/asset/900_102756) [NIPPON KAIJI KYOKAI Certificate - ClassNK](https://mdcop.weidmueller.com/mediadelivery/asset/900_103119) [DEMKO15ATEX1525X](https://mdcop.weidmueller.com/mediadelivery/asset/900_216513) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_51812)
[Compatibility information -- Combinability of UR20](https://mdcop.weidmueller.com/mediadelivery/asset/900_164873) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1315400000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1315400000) |
User Documentation |
[Handbuch u-remote DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49496)
[Manual u-remote EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49497) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 9.0 | EC001599 |
ETIM 10.0 | EC001599 |
ECLASS 9.0 | 27-24-26-04 |
ECLASS 9.1 | 27-24-26-04 |
ECLASS 10.0 | 27-24-26-04 |
ECLASS 11.0 | 27-24-26-04 |
ECLASS 12.0 | 27-24-26-04 |
ECLASS 13.0 | 27-24-26-04 |
ECLASS 14.0 | 27-24-26-04 |
ECLASS 15.0 | 27-24-26-04 |
Approvals |                  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |
Accessories
-
Item No.:0514510000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0514500000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:7915060000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0383400000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1341630000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1341610000Packaging unit:100 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:7789306010Packaging unit:1 PC
Pre-assembled cable, PAC, Cable LiYY, 0.14 mm²
-
-
-
Item No.:1323700000Packaging unit:192 PC
OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, To customer specification
-
Item No.:0330800000Packaging unit:40 Meter
Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1747350000Packaging unit:40 Meter
Terminal rail, Accessories, Stainless steel 1.4301, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm