Digital input modules
Digital input modules P- or N-switching; Reverse polarity protection, up to 3-wire +FE
Digital input modules from Weidmüller are available in different versions and are used primarily to receive binary control signals from sensors, transmitters, switches or proximity switches. Thanks to their flexible design, they will satisfy your need for well co-ordinated project planning with reserve potential.
All modules are available with 4, 8 or 16 inputs and comply fully with IEC 61131-2. The digital input modules are available as P- or N-switching variant. The digital inputs are for Type 1 and Type 3 sensors in accordance with the standard. With a maximum input frequency of up to 1 kHz, they are used in many different applications. The variant for PLC interface units enables rapid cabling to the proven Weidmüller interface sub-assemblies using system cables. This ensures rapid incorporation into your overall system. Two modules with a timestamp function are able to capture binary signals and to provide a timestamp in 1 μs resolution. Further solutions are possible with the module UR20-4DI-2W-230V-AC which works with accurant current up to 230V as an input signal.
The module electronics supply the connected sensors from the input current path (UIN).
-
Ürün No.:1315170000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Ürün No.:2009360000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Ürün No.:1315180000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel, 2-conductor connection
-
Ürün No.:1394400000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel
-
Ürün No.:1315200000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Input, 16-channel
-
Ürün No.:1315210000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Input, PLC
-
Ürün No.:1315190000Ambalaj birimi:1 PC
Remote I/O module, IP20, 8-channel, Digital signals, Input
-
Ürün No.:2457240000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel
-
Ürün No.:1460140000Ambalaj birimi:1 PC
Remote I/O module, IP20, Input, Digital signals, dual channel
-
Ürün No.:1460150000Ambalaj birimi:1 PC
Remote I/O module, IP20, 4-channel, Digital signals, Input
-
Ürün No.:1315350000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Ürün No.:1315370000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel
-
商品番号:1315390000Jedn. opak.:1 PC
Remote I/O module, IP20, Digital signals, Input, 16-channel
-
Ürün No.:1315400000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Input, PLC
-
Ürün No.:1550070000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel