Özellikler
Version | VG S (standard stainless steel cable gland), Cable glands, straight, M 25, 8 mm, OD min. 10 - OD max. 14 mm, Stainless steel 1.4305 (303) |
Order No. | 1009870000 |
Type | VGM25-SS 68 KB 10-14 |
GTIN (EAN) | 4032248714698 |
Qty. | 25 adet |
Height | 37,5 mm |
Height (inches) | 1,476 inch |
Length | 35,5 mm |
Length (inches) | 1,398 inch |
Net weight | 39,2 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Approval conditions | DNV |
Certificate no. cable gland (GERMLLOYD) | E-14047 |
AF size | 24 mm |
AF size 1 | 24 mm |
AF size 2 | 27 mm |
Cable glands |
metric
M 25 |
External thread | M 25 |
Halogen | Yes |
Length of thread | 8 mm |
Material | Stainless steel 1.4305 (303) |
O-Ring | NBR |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Outer cable diameter, max. | 14 mm |
Outer cable diameter, min. | 10 mm |
Pitch of thread | 1,5 mm |
Protection class (UL) | Type 4X |
Protection degree |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) IP69K |
Seal insert | CR |
Sealing | NBR |
Tightening torque | 11 Nm |
Torque for cap nut, max. | 11,5 Nm |
Torque for cap nut, min. | 10,5 Nm |
Torque for connecting adapter, max. | 6,5 Nm |
Torque for connecting adapter, min. | 5,5 Nm |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Standard stainless steel cable gland made from 1.405 (303) stainless steel - DoC DE PS2480 210608 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_250921) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53583) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1009870000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1009870000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |