Properties
Version | VG S (standard stainless steel cable gland), Cable glands, straight, M 40, 9 mm, OD min. 18 - OD max. 25 mm, Stainless steel 1.4305 (303) |
Order No. | 1009890000 |
Type | VGM40-SS 68 KB 18-25 |
GTIN (EAN) | 4032248714711 |
Qty. | 20 items |
Height | 40.6 mm |
Height (inches) | 1.598 inch |
Length | 49.6 mm |
Length (inches) | 1.953 inch |
Net weight | 143.7 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Approval conditions | DNV |
Certificate no. cable gland (GERMLLOYD) | E-14047 |
AF size | 41 mm |
AF size 1 | 41 mm |
AF size 2 | 46 mm |
Cable glands |
metric
M 40 |
External thread | M 40 |
Halogen | Yes |
Length of thread | 9 mm |
Material | Stainless steel 1.4305 (303) |
O-Ring | NBR |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Outer cable diameter, max. | 25 mm |
Outer cable diameter, min. | 18 mm |
Pitch of thread | 1.5 mm |
Protection class (UL) | Type 4X |
Protection degree |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) IP69K |
Seal insert | CR |
Sealing | NBR |
Tightening torque | 22 Nm |
Torque for cap nut, max. | 31 Nm |
Torque for cap nut, min. | 29 Nm |
Torque for connecting adapter, max. | 12.5 Nm |
Torque for connecting adapter, min. | 11.5 Nm |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Standard stainless steel cable gland made from 1.405 (303) stainless steel - DoC DE PS2480 210608 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_250921) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53589) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1009890000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1009890000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1736270000Packaging unit:20 PC
GWDR NP (flat gasket - neoprene), Sealing ring, M 40, Neoprene
-
Item No.:1777970000Packaging unit:50 PC
GWDR PO (flat gasket - polyethylene), Sealing ring, M 40, Polyethylene
-
Item No.:1737030000Packaging unit:50 PC
SKMU MS (brass locknut), Locknut, M 40, 5 mm, Brass, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsPolyethylene flat gasket - GWDR PO
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated