Properties
Version | Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN |
Order No. | 2619100000 |
Type | VPU AC I 1 440/25 LCF |
GTIN (EAN) | 4050118633962 |
Qty. | 1 items |
Depth | 93 mm |
Depth (inches) | 3.661 inch |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Net weight | 25 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
MTBF | 15 a |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Design |
Installation housing; 2TE
Insta IP 20 |
Operating altitude | ≤ 2000 m |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 in installed state |
Rail | TS 35 |
Segment | Power distribution |
Suitable for | Count-in installation (leakage current free) |
UL 94 flammability rating | V-0 |
Version | Surge protection |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current Imax (8/20µs) wire-PE | 100 kA |
Discharge current In (8/20µs) wire-PE | 25 kA |
Energy coordination (≤10 m) |
Type I
Type II Type III |
Follow-on current extinguishing capability Ifi | Not available due for technical reasons |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Fuse | 250 A gL (if back up fuse > 250 A) |
Leakage current at Un | 5 µA |
Lightning test current Iimp (10/350 µs) (L-PE) | 25 kA |
Low voltage network |
Single-phase
TN |
Mains voltage | 400 V / 690 V |
Max. continuous voltage, Uc (AC) | 440 V |
Number of poles | 1 |
Protection level Up at IN (L/N-PE) | ≤ 2.5 kV |
Rated load current IL | 100 A |
Rated voltage (AC) | 400 V |
Requirements category acc. to IEC 61643-11 |
Type I
Type II |
Requirements class, acc. to EN 61643-11 |
T1
T2 |
Response time | ≤ 25 ns |
Short-circuit current rating ISCCR | 50 kA |
Signalling contact | No |
Standards |
IEC 61643-11
EN 61643-11 |
Suitable for | Count-in installation (leakage current free) |
Temporary surge voltage (over-voltage) - TOV | 762 V |
Voltage type | AC |
Stripping length | 13 mm |
Wire connection method | Screw connection |
Type of connection | Screw connection |
Stripping length, rated connection | 13 mm |
Tightening torque, min. | 2 Nm |
Tightening torque, max. | 3 Nm |
Clamping range, rated connection | 16 mm² |
Clamping range, min. | 6 mm² |
Clamping range, max. | 35 mm² |
Wire cross-section, solid, min. | 6 mm² |
Wire cross-section, solid, max. | 35 mm² |
Wire connection cross section, finely stranded, min. | 6 mm² |
Wire connection cross section, finely stranded, max. | 35 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 6 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 35 mm² |
Connection cross-section, stranded, min. | 6 mm² |
Connection cross-section, stranded, max. | 35 mm² |
Voltage type | AC |
Number of poles | 1 |
Protection degree | IP20 in installed state |
Colour | black |
Time interval | 5 years |
Product information | For use in DC applications, please use the fuse of SIBA Type NH2XL aR/aSF DC 1500 V |
Notes | Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018). |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_88002) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2619100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2619100000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_90922) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:2749890000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
MarkersDevice markersMultiCardESGESG 6/15Blank