VPU AC I 1 N-PE 305/100 S

Surge voltage arrester, Low voltage, Surge protection, TT nur für N-PE, UP(L/N-PE) ≤ 1.5 kV

Item No. 2726800000

Properties

Accessories

    ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
  • SDIS 1.0X5.5X125
    Item No.:
    2749850000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm

  • ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
  • SDIK PH1 X 80
    Item No.:
    2749890000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1

  • MarkersDevice markersMultiCardESGESG 6/15Blank
  • ESG 6/15 K MC NE WS
    Item No.:
    1880100000
    Packaging unit:
    200 PC

    ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive

Is accessory of

    Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type I230 V / 400 V with integrated fuseOptical status indicator & remote alert
  • VPU AC I F 1 R 275/25
    Item No.:
    2859340000
    Packaging unit:
    1 PC

    Surge voltage arrester, Low voltage, Surge protection, TT nur für L-N, TN-C, TN-S

  • Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type I230 V / 400 V with integrated fuseOptical status indicator
  • VPU AC I F 1 275/25
    Item No.:
    2859330000
    Packaging unit:
    1 PC

    Surge voltage arrester, Low voltage, Surge protection, TT nur für L-N, TN-C, TN-S

Spare parts

    Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type ISpare arrester
  • VPU AC I 0 N-PE 305/100 S
    Item No.:
    2730850000
    Packaging unit:
    1 PC

    Spare arrester, Leakage-current-free, Surge protection, TT nur für N-PE, UP(L/N-PE) ≤ 1.5 kV