Properties
Version | OMNIMATE Power - series PGK, Locking clips |
Order No. | 1288610000 |
Type | VREL PGK4 OR VPE 30 |
GTIN (EAN) | 4050118188875 |
Qty. | 30 items |
Product data | UL: |
Net weight | 0.63 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Power - series PGK |
Insulating material | Wemid (PA) |
Colour | orange |
Colour chart (similar) | RAL 2000 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 120 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 120 °C |
Reference text |
Length of ferrules is to be chosen depending on the product and the rated voltage.
The outside diameter of the plastic collar should not be larger than the pitch (P) |
tested acc. to standard | IEC 60664-1 |
VPE length | 90 mm |
VPE width | 61 mm |
VPE height | 19 mm |
Notes |
|
Approval/Certificate/Document of Conformity | |
Catalogues | |
Brochures |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1288470000Packaging unit:100 PC
OMNIMATE Power - series PGK, Feed-through terminal, Rated cross-section: 4 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:1288590000Packaging unit:100 PC
OMNIMATE Power - series PGK, Feed-through terminal, Rated cross-section: 4 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
PCB Terminals and ConnectorsFeedthrough terminals for devices - OMNIMATE Power4 mm²PUSH IN spring connectionPGK 4