Properties
Version | Terminal marker, 5 x 33.3 mm, Weidmueller, white |
Order No. | 2969370000 |
Type | WAD-FO 5 MM WS |
GTIN (EAN) | 4099986783959 |
Qty. | 250 items |
Depth | 0.55 mm |
Depth (inches) | 0.022 inch |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 33.3 mm |
Width (inches) | 1.311 inch |
Net weight | 3 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | PE-foam with acrylic adhesive |
Application/manufacturer | Weidmueller |
Colour | white |
Number per roll | 250 |
Operating temperature range, max. | -30 °C |
Operating temperature range, min. | 80 °C |
Printed characters | neutral |
UL 94 flammability rating | V-0 |
Version | Self-adhesive |
Width | 33.3 mm |
Engineering Data | |
CADENAS eCATALOG | |
Catalogues |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |