Properties
Version | Frequency signal isolating transformer, Input : Frequency, Output : I / U |
Order No. | 8581180000 |
Type | WAS4 PRO FREQ |
GTIN (EAN) | 4032248234486 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 31.12.2022 |
Alternative product | [2447940000](~/p/2447940000) |
Depth | 112.4 mm |
Depth (inches) | 4.425 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Length | 92.4 mm |
Length (inches) | 3.638 inch |
Net weight | 118.7 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | 0 °C...55 °C |
SIL in compliance with IEC 61508 | None |
MTTF | 458 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | b25f3b7c-b874-4a4e-a8b2-4f423a7e2a65 |
Input frequency |
0…100kHz
adjustable |
Number of inputs | 1 |
Rated input level | Threshold/hysteresis: Namur: approx. 1.7 mA/approx. 0.2 mA; NPN: approx. 6.5 V/approx. 0.2 V; PNP: approx. 6,7 V/approx. 0.5 V |
Sensor |
2-, 3-wire PNP/NPN, Namur initiator, push-pull step
Frequency |
Sensor supply | 16 V DC @ max. 15 mA |
Load impedance current | ≤ 600 Ω |
load impedance voltage | ≥ 1 kΩ |
Number of outputs | 1 |
Offset current | max. 100 µA |
Offset voltage | max. 0.05 V |
Output current |
0...20 mA
4...20 mA Adjustable |
Output voltage, note |
0...5 V
0...10 V Adjustable |
Status indicator | Green LED |
Accuracy | < 0.2% of output range |
Configuration |
DIP switch (measurement range 0...15900 Hz)
Frequency generator (measurement range 0...100 kHz) |
Galvanic isolation | 3-way isolator |
Power consumption | max. 1.6 W at IOUT = 20 mA |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | 360 ms + 2 times the period time of input frequency |
Temperature coefficient | max. 200 ppm/K of output range |
Voltage supply | 24 V DC ± 25 % |
EMC standards |
EN 55011
EN 61000-6 EN 61326 |
Galvanic isolation | 3-way isolator |
Impulse withstand voltage | 6 kV |
Insulation voltage | 4 kVeff / 5 s |
Insulation voltage input or output/rail | 4 kVeff / 1 min. |
Insulation voltage input or output/supply | 4 kVeff / 5 s |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Type of connection | Screw connection |
Stripping length, rated connection | 7 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.5 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Product information |
This product will soon be replaced by a new product. Please do not use with new systems. Please contact our technical support. |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35813) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206153) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8581180000) |
Software | [Software -- WaveTool.zip](https://mdcop.weidmueller.com/mediadelivery/asset/900_36065) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35788) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 9.0 | EC002918 |
ECLASS 9.0 | 27-21-01-28 |
ECLASS 9.1 | 27-21-01-28 |
ECLASS 10.0 | 27-21-01-28 |
ECLASS 11.0 | 27-21-01-28 |
ECLASS 12.0 | 27-21-01-28 |
ECLASS 13.0 | 27-21-01-28 |
ECLASS 14.0 | 27-21-01-28 |
Long specification |
Measurement isolating transformer for frequency signals, configured with DIP switches
Type WAS4 PRO Freq |
Short specification |
Measurement isolating transformer for frequency signals, configured with DIP switches f/DC measurement isolating transformer in 12.5 mm width, with external power supply: for transmitting, converting and isolating frequencies up to 100 kHz. Namur or 3-wire NPN/PNP sensors can be connected on the input side. Standard DC signals 0(4) to 20 mA/ 0 to 10 V are available on the output side. Internal potentiometer is used for zero and span calibrations. |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |
Accessories
-
Item No.:1635000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white