Properties
Version | Signal converter/insulator, Input : 0-10 V, Output : 0-10 V |
Order No. | 8540340000 |
Type | WAZ5 VVC 0-10V/0-10V |
GTIN (EAN) | 4032248180721 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.12.2023 |
Alternative product | [2456860000](~/p/2456860000) |
Depth | 112.4 mm |
Depth (inches) | 4.425 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Length | 92.4 mm |
Length (inches) | 3.638 inch |
Net weight | 124 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | 0 °C...70 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
SIL in compliance with IEC 61508 | None |
MTTF | 463 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 94561991-a963-4084-a5f3-dfa3a5c2a27e |
Input resistance, voltage | typ. 100 kΩ |
Input voltage | 0...10 V |
Number of inputs | 1 |
Cut-off frequency (-3 dB) | 10 Hz |
Load impedance current | ≤ 600 Ω |
load impedance voltage | ≥ 1 kΩ |
Number of outputs | 1 |
Output voltage, note | 0...10 V |
Max. switching voltage, AC | 0 V |
Rated switching current | 0.1 A |
Accuracy | 0.2 % |
Configuration | none |
Galvanic isolation | 3-way isolator |
Power consumption | <1.3 W @ IOUT = 5 mA |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤ 45 ms |
Temperature coefficient | ± 250 ppm/K |
Voltage supply | 24 V DC ± 25 % |
EMC standards |
EN 55011
EN 61000-6 |
Galvanic isolation | 3-way isolator |
Impulse withstand voltage | 4 kV |
Insulation voltage | 2 kVeff / 5 s |
Insulation voltage input or output/rail | 4 kVeff / 1 min. |
Insulation voltage input or output/supply | 2 kVeff / 5 s |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Type of connection | Tension-clamp connection |
Stripping length, rated connection | 7 mm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Product information |
This product will soon be replaced by a new product. Please do not use with new systems. Please contact our technical support. |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35379) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206145) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8540340000) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35432) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Long specification |
Standard signal isolating converter Add-on housing for TS35 rail mounting Secure isolation EN 50178, 3-way isolation up to 4 kV AC/DC of all circuits against each other Type WAZ5 VVC 0-10/0-10V |
Short specification | Standard signal isolating converter 1-channel signal isolating converter in 17.5 mm width, with external power supply, for transmitting and isolating analogue DC current signals from 0 to 10 V |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |