Properties
Version | End bracket, grey, TS 35, V-2, Wemid, Width: 8 mm, 100 °C |
Order No. | 1859200000 |
Type | WEW 35/2 GR |
GTIN (EAN) | 4032248411658 |
Qty. | 50 items |
Depth | 46.5 mm |
Depth (inches) | 1.831 inch |
Height | 56 mm |
Height (inches) | 2.205 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 14.04 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | grey |
UL 94 flammability rating | V-2 |
Version | For the terminals |
Rail | TS 35 |
Installation advice | Direct mounting |
Interlock | for screw fixing |
Type of mounting | when screwed in |
Tightening torque, max. | 1 Nm |
Tightening torque, min. | 0.5 Nm |
Installation advice | Direct mounting |
Rail | TS 35 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64434) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1859200000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1859200000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1859200000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001041 |
ETIM 7.0 | EC001041 |
ETIM 8.0 | EC001041 |
ETIM 9.0 | EC001041 |
ECLASS 9.0 | 27-14-11-35 |
ECLASS 9.1 | 27-14-11-35 |
ECLASS 10.0 | 27-14-11-35 |
ECLASS 11.0 | 27-14-11-35 |
ECLASS 12.0 | 27-14-11-35 |
ECLASS 13.0 | 27-25-03-02 |
ECLASS 14.0 | 27-25-03-02 |
ROHS | Conform |
Accessories
-
Item No.:1112940000Packaging unit:48 PC
Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, white
-
Item No.:2007190000Packaging unit:800 PC
WS, Terminal marker, 12 x 5 mm, Weidmueller, white
-
Item No.:1636530000Packaging unit:20 PC
Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1611930000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1120470000Packaging unit:48 PC
Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, yellow
-
Item No.:1609860000Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:0517960000Packaging unit:20 PC
SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white
-
Item No.:1806120000Packaging unit:50 PC
EM, Terminal marker, 32.4 x 7.2 mm, Pitch in mm (P): 7.20 Weidmueller, Transparent
Is accessory of
-
Item No.:2893150000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892930000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893080000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892980000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893070000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892990000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893210000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892970000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893090000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893190000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892950000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892920000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892940000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893050000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893120000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893180000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893170000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892960000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893200000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561900000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561960000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562000000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562030000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562070000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562060000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562020000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562040000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562050000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561990000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561940000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561950000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562010000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561980000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561970000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2863890000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:2863880000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:2863910000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:2863900000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1444240000Packaging unit:4 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
-
Item No.:1469110000Packaging unit:6 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6, 10 x 38 mm
-
Item No.:1966060000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
-
Item No.:1966080000Packaging unit:4 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
-
Item No.:1966020000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
-
Item No.:1137790000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 30 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, 10 x 38 mm
-
Item No.:1137780000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 30 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, 10 x 38 mm
-
Item No.:1966090000Packaging unit:6 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
-
Item No.:1444230000Packaging unit:6 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6, 10 x 38 mm
-
Item No.:3018940000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2892800000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2892780000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:3019240000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2892740000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2892820000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2892810000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2892750000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:3019260000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:3019280000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2868370000Packaging unit:20 PC
Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 110 °C
-
Item No.:2893710000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:3019320000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, Dark Blue, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2893690000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:3019300000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, Dark Blue, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:3019360000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:3019340000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2893740000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:2894060000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894140000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893910000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893850000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894070000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893980000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894020000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893970000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894050000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894120000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893880000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893990000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894000000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893890000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894130000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894090000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893870000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894110000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894030000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893860000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894010000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894040000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894100000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892700000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, 130 °C
-
Item No.:1966070000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM, CC type according to UL 248-4
-
Item No.:1966040000Packaging unit:6 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
-
Item No.:1966050000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM, CC type according to UL 248-4
-
Item No.:1444210000Packaging unit:6 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
-
Item No.:1966030000Packaging unit:4 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
-
Item No.:1444220000Packaging unit:4 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
-
Item No.:2892650000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2892680000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2469360000Packaging unit:5 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 1500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA, 10 x 85 mm
-
Item No.:2796780000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:3019380000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 4 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid