Approvals
Approvals
ROHS
UL File Number Search
Certificate No. (UR)
Certificate No. (cURus)
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Product data
Packaging
Dimensions and weights
Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
Product Carbon Footprint
System Parameters
Famiglia prodotti
Tipo di collegamento
導体接続方法
ピッチ (mm) (P)
Pitch in inches (P)
Conductor outlet direction
極数
L1 en mm
L1 en pouce
Number of rows
ピンモデルシリーズ数量
정격 단면적
Touch-safe protection acc. to DIN VDE 57 106
DIN VDE 0470에 따른 터치 안전 보호
Protection degree
볼륨 저항
Codable
Stripping length
Clamping screw
Screwdriver blade
Screwdriver blade standard
Plugging cycles
Plugging force/pole, max.
Pulling force/pole, max.
Tightening torque
Material data
Insulating material
Colour
Colour chart (similar)
Insulating material group
Comparative Tracking Index (CTI)
UL 94 flammability rating
Contact material
Contact surface
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.
Temperature range, installation, min.
Temperature range, installation, max.
Conductors suitable for connection
Clamping range, min.
Clamping range, max.
Wire connection cross section AWG, min.
Wire connection cross section AWG, max.
Solid, min. H05(07) V-U
Solid, max. H05(07) V-U
Flexible, min. H05(07) V-K
Flexible, max. H05(07) V-K
w. plastic collar ferrule, DIN 46228 pt 4, min.
w. plastic collar ferrule, DIN 46228 pt 4, max.
w. wire end ferrule, DIN 46228 pt 1, min.
w. wire end ferrule, DIN 46228 pt 1, max.
Plug gauge in accordance with EN 60999 a x b; ø
Clampable conductor
Reference text
Rated data acc. to IEC
tested acc. to standard
Rated current, min. number of poles (Tu=20°C)
Rated current, max. number of poles (Tu=20°C)
Rated current, min. number of poles (Tu=40°C)
Rated current, max. number of poles (Tu=40°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3
Short-time withstand current resistance
Rated data acc. to CSA
Institute (CSA)
Nr certyfikatu (CSA)
Napięcie znamionowe (grupa użytkowa B / CSA)
Rated voltage (Use group C / CSA)
额定电压 (使用组 D / CSA)
额定电流 (使用组 B / CSA)
Rated current (Use group D / CSA)
导线最小压接面积,AWG,
导线最大压接面积,AWG
Reference to approval values
Rated data acc. to UL 1059
試験制度(UR)
証明書番号(UR)
設定(cURus)
Certificat Nº (cURus)
Névleges feszültség (B felhasználási csoport / UL 1059)
定格電圧 (グループ D / UL 1059 使用)
정격 전류(사용 그룹 B / UL 1059)
정격 전류(사용 그룹 D / UL 1059)
와이어 단면적, AWG, 최소
Section de raccordement de câble AWG, max.
Reference to approval values
Packing
Packaging
VPE length
Szerokość VPE
VPE height
Type tests
Test: Durability of markings
Test: Misengagement (Non-interchangeability)
Test: Clampable cross section
导体损坏和意外松动测试
拉出测试
Important note
IPC conformity
Notes
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0