SV-SMT 7.62HP/04/90MSF3 SC/4 2.6SN BX

This product is discontinued.

PCB plug-in connector, male header, closed side, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

Item No. 2626990000

Approvals

Approvals
UL File Number Search
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Product data
Packaging
Delivery status

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Height of lowest version
Width
Width (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

System specifications

Product family
Type of connection
Mounting onto the PCB
Pitch in mm (P)
Pitch in inches (P)
Outgoing elbow
Number of poles
Number of solder pins per pole
Solder pin length (l)
Solder pin length tolerance
Solder pin dimensions
Solder eyelet hole diameter (D)
Solder eyelet hole diameter tolerance (D)
L1 in mm
L1 in inches
L2 in mm
L2 in inch
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106
Touch-safe protection acc. to DIN VDE 0470
Volume resistance
Can be coded
Tightening torque for screw flange, min.
Tightening torque for screw flange, max.
Plugging force/pole, max.
Pulling force/pole, max.

Material data

Insulating material
Colour
Colour chart (similar)
Insulating material group
Comparative Tracking Index (CTI)
Moisture Level (MSL)
UL 94 flammability rating
Contact material
Contact surface
Layer structure of solder connection
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.
Temperature range, installation, min.
Temperature range, installation, max.

Rated data acc. to IEC

tested acc. to standard
Rated current, min. number of poles (Tu=20°C)
Rated current, max. number of poles (Tu=20°C)
Rated current, min. number of poles (Tu=40°C)
Rated current, max. number of poles (Tu=40°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3
Short-time withstand current resistance

Rated data acc. to UL 1059

Institute (cURus)
Certificate No. (cURus)
Rated voltage (Use group B / UL 1059)
Rated voltage (Use group C / UL 1059)
Rated voltage (Use group D / UL 1059)
Rated current (Use group B / UL 1059)
Rated current (Use group C / UL 1059)
Rated current (Use group D / UL 1059)
Clearance distance, min.
Creepage distance, min.
Reference to approval values

Packing

Packaging
VPE length
VPE width
VPE height

Technical data - hybrid

Pitch in mm (hybrid)
Pitch in mm (Signal)
Pitch in inch (hybrid)
Pitch in inches (Signal)
Pole count (hybrid)
Number of poles (Signal)
Number of solder pins per pole (hybrid)
Number of solder pins per pole (Signal)
Solder pin dimensions (hybrid)
Solder pin dimensions (Signal)
Solder pin dimensions = d tolerance (hybrid)
Solder pin dimensions = d tolerance (Signal)
Diameter of solder eyelet (hybrid)
PCB hole diameter (Signal)
Tolerance of the diameter of the solder eyelet (hybrid)
PCB hole diameter tolerance (Signal)
L2 in mm
L2 in inch
Number of rows (hybrid)
Number of rows (Signal)
Contact material (hybrid)
Contact material (Signal)
Contact surface (hybrid)
Contact surface (Signal)
Layer structure of the solder connection (hybrid)
Layer structure of the solder connection (Signal)
Layer structure of the plug contact (hybrid)
Layer structure of the plug contact (Signal)
Rated voltage for overvoltage class / pollution severity level II/2 (hybrid)
Rated voltage for overvoltage class/pollution severity level II/2 (Signal)
Rated voltage for overvoltage class / pollution severity level III/2 (hybrid)
Rated voltage for overvoltage class/pollution severity level III/2 (Signal)
Rated voltage for overvoltage class / pollution severity level III/3 (hybrid)
Rated voltage for overvoltage class/pollution severity level III/3 (Signal)
Rated impulse voltage for overvoltage class / pollution severity level II/2 (hybrid)
Rated impulse voltage for overvoltage class/pollution severity level II/2 (Signal)
Rated impulse voltage for overvoltage class / pollution severity level III/2 (hybrid)
Rated impulse voltage for overvoltage class/pollution severity level III/2 (Signal)
Rated impulse voltage for overvoltage class / pollution severity level III/3 (hybrid)
Rated impulse voltage for overvoltage class/pollution severity level III/3 (Signal)
Short-time withstand current capacity (hybrid)
Short-time withstand current resistance (Signal)
Creepage distance (hybrid)
Clearance distance (hybrid)
Rated voltage (Use group B / CSA) (Hybrid)
Rated voltage (Use group B / CSA) (Signal)
Rated voltage (Use group C / CSA) (Hybrid)
Rated voltage (Use group C / CSA) (Signal)
Rated current (Use group B / CSA) (Hybrid)
Rated current (Use group B / CSA) (Signal)
Rated current (Use group C / CSA) (Hybrid)
Rated current (Use group C / CSA) (Signal)
Rated current (Use group D / CSA) (Hybrid)
Rated current (Use group D / CSA) (Signal)
Rated voltage (Use group B / UL 1059) (Hybrid)
Rated voltage (Use group B / UL 1059] (Signal)
Rated voltage (Use group C / UL 1059) (Hybrid)
Rated voltage (Use group C / UL 1059] (Signal)
Rated voltage (Use group D / UL 1059) (Hybrid)
Rated voltage (Use group D / UL 1059] (Signal)
Rated current (Use group B / UL 1059) (Hybrid)
Rated current (Use group B / UL 1059) (Signal)
Rated current (Use group C / UL 1059) (Hybrid)
Rated current (Use group C / UL 1059) (Signal)
Rated current (Use group D / UL 1059) (Hybrid)

Important note

IPC conformity
Notes

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0