SAIE-M12S-5-2.0V-HW-PG9

Built-in plugs, pin, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 2 m, Rear panel mounting

Item No. 1268720000
Download data sheet

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Technical specifications for cable

Cable length
Colour coding
Core cross-section
Number of poles
Sheath material
Strand / cable length

Technical data customisable plug-in connectors

Coding
Contact material
Contact surface
Housing main material
Insulation resistance
Nominal current
Nominal voltage
Number of poles
Pollution severity
Protection degree
Temperature range of housing
Type of connection

Standards

Connector standard

General data

AF size
Cable length
Coding
Conductor O.D.
Connection 1
Connection 2
Contact material
Contact surface
Core cross-section
Housing main material
Insulation resistance
Mounting thread
Mounting torque
Mounting torque range
Nominal current
Nominal voltage
Number of poles
Pollution severity
Protection degree
Sheath material
Strand / cable length
Temperature range of housing
Tightening torque
Type of connection
Type of mounting

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0