SAIE-M12B-5-0.2V-HW-M16

Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Rear panel mounting

Item No. 2036550000
Download data sheet

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
SCIP

Technical specifications for cable

Colour coding
Core cross-section
Number of poles
Strand / cable length

Technical data customisable plug-in connectors

Coding
Contact surface
Housing main material
Nominal current
Nominal voltage
Number of poles
Pollution severity
Protection degree
Temperature range of housing

Standards

Connector standard

General data

AF size
Coding
Conductor O.D.
Connection 1
Connection 2
Connection thread
Contact surface
Core cross-section
Housing main material
Mounting thread
Mounting torque
Mounting torque range
Nominal current
Nominal voltage
Number of poles
Pollution severity
Protection degree
Strand / cable length
Temperature range of housing
Tightening torque
Type of mounting

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0