Properties
Version | FieldPower® electronic load monitoring, IP65, in complete state, 4 A, M12 A-coded (power), M12 A-coded (IO-Link) |
Order No. | 2743480000 |
Type | FP TGD 8X4A 2P A IOL |
GTIN (EAN) | 4064675061045 |
Qty. | 1 items |
Depth | 155 mm |
Depth (inches) | 6.102 inch |
Height | 196 mm |
Height (inches) | 7.717 inch |
Width | 196 mm |
Width (inches) | 7.717 inch |
Net weight | 1,769 g |
Storage temperature | -10 °C...60 °C |
Operating temperature | -20 °C...45 °C |
Operating temperature range | -20 °C ... +45 °C (regard derating) Start up ≥ -40 °C |
Humidity | 35…85%, non condensing and non freezing |
REACH SVHC |
Lead 7439-92-1
Terphenyl, hydrogenated 61788-32-7 4,4'-isopropylidenediphenol 80-05-7 Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 4fbedcbe-7ffa-4e3c-856c-9cb6aea05730 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
DC input voltage range | 18…30 V DC |
Input fuse (internal) | No |
Input voltage, max. | 30 V |
Input voltage, min. | 18 V |
Rated input voltage | 24 V DC |
Surge protection | Suppressor diode |
Wire connection method |
Insulation displacement connection (IDC)
PUSH IN |
Adjustable rated current | Yes |
Capacitive load | 4.700 µF |
Rated current (per channel) | 4 A |
Surge protection | Suppressor diode |
Triggering characteristic | see characteristic curve |
Wire connection method |
Insulation displacement connection (IDC)
PUSH IN |
Humidity | 35…85%, non condensing and non freezing |
Installation advice | Lid screws included |
Protection degree |
IP65
in complete state |
Standards | not UL approved |
Surge voltage category | III |
Surge voltage category | III |
DC input voltage range | 18…30 V DC |
Surge protection | Suppressor diode |
Rated input voltage | 24 V DC |
Input fuse (internal) | No |
Adjustable rated current | Yes |
Capacitive load | 4.700 µF |
Rated current (per channel) | 4 A |
Triggering characteristic | see characteristic curve |
Connection data - contact element power bus |
|
Connection data - contact element Branch / Feed-in |
|
Rated data acc. to IEC for contact element |
|
Rated data acc. to IEC for plug-in connector |
|
Rated data acc. to UL for contact element |
|
Rated data acc. to UL for plug-in connector |
|
Standards | not UL approved |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity Fieldpower® PROtop and topGUARD](https://mdcop.weidmueller.com/mediadelivery/asset/900_207545) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_178174) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2743480000) |
User Documentation |
[Manual FieldPower® topGUARD size 2](https://mdcop.weidmueller.com/mediadelivery/asset/900_217424)
[Manual FieldPower® PT6 IEC cURus](https://mdcop.weidmueller.com/mediadelivery/asset/900_252969) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002057 |
ETIM 7.0 | EC002057 |
ETIM 8.0 | EC002057 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-10-16 |
ECLASS 9.1 | 27-37-10-16 |
ECLASS 10.0 | 27-37-10-16 |
ECLASS 11.0 | 27-37-10-16 |
ECLASS 12.0 | 27-37-10-16 |
ECLASS 13.0 | 27-37-10-16 |
ECLASS 14.0 | 27-37-10-16 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |