POS-4P M12 M20 150MM

Locating plug-in connector, M12, pin, straight, Number of poles: 4

Item No. 8425930000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
SCIP

Technical specifications for cable

Cable length
Colour coding
Core cross-section
Halogen
Insulation
Number of poles
Sheath material
Sheathing colour
Shielded

Technical data customisable plug-in connectors

Cable gland
Coding
Contact surface
Housing main material
LED
Nominal current
Nominal voltage
Number of poles
Protection degree
Temperature range of housing

General data

Basic material
Cable gland
Cable length
Coding
Conductor O.D.
Connection 1
Connection 2
Connection thread
Contact surface
Core cross-section
Fire behaviour
Housing main material
Nominal current
Nominal voltage
Number of poles
Protection degree
Sheath material
Sheathing colour
Temperature range of housing

Product images

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0