Coupling hood
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
-
Produkt ID:1787740000Pakningsenhed:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20
-
Produkt ID:1787730000Pakningsenhed:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
-
Produkt ID:1787460000Pakningsenhed:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, Coupling housing, End-locking clamp, lower side, high, Size of cable entries: M 25
-
Produkt ID:1787450000Pakningsenhed:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, Coupling housing, End-locking clamp, lower side, high, Size of cable entries: M 32
-
Produkt ID:1655890000Pakningsenhed:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16