Housing
A heavy-duty connector consists of a connector insert and its protective housing.
All of Weidmüller's RockStar® housings are made of high-quality die-cast aluminium. Thus they are impact- and corrosion-resistant, yet compact and lightweight.
Their patented stainless steel clips make them totally water- and dust-proof. They can be used under the harshest environmental conditions and are resistant to frost and vibrations.
-
Tuotteen tunnus:2716700000VPE:1 PC
HDC enclosures, Size: 3, Protection degree: IP66, IP67, in plugged condition, Cable entry from top, Screw, , Size of cable entries: M 25
-
Tuotteen tunnus:2716750000VPE:1 PC
HDC enclosures, Size: 3, Protection degree: IP66, IP67, in plugged condition, Cable entry from side, Screw, , Size of cable entries: M 25
-
Tuotteen tunnus:2716810000VPE:1 PC
HDC enclosures, Size: 3, Protection degree: IP66, in plugged condition, Cover for lower part of housing, Screw
-
Tuotteen tunnus:2716720000VPE:1 PC
HDC enclosures, Size: 4, Protection degree: IP66, IP67, in plugged condition, Cable entry from top, Screw, , Size of cable entries: M 32
-
Tuotteen tunnus:2716760000VPE:1 PC
HDC enclosures, Size: 4, Protection degree: IP66, IP67, in plugged condition, Cable entry from side, Screw, , Size of cable entries: M 32
-
Tuotteen tunnus:2716820000VPE:1 PC
HDC enclosures, Size: 4, Protection degree: IP66, in plugged condition, Cover for lower part of housing, Screw
-
Tuotteen tunnus:2716730000VPE:1 PC
HDC enclosures, Size: 6, Protection degree: IP66, IP67, in plugged condition, Cable entry from top, Screw, , Size of cable entries: M 40
-
Tuotteen tunnus:2716770000VPE:1 PC
HDC enclosures, Size: 6, Protection degree: IP66, IP67, in plugged condition, Cable entry from side, Screw, , Size of cable entries: M 40
-
Tuotteen tunnus:2716830000VPE:1 PC
HDC enclosures, Size: 6, Protection degree: IP66, in plugged condition, Cover for lower part of housing, Screw
-
Tuotteen tunnus:2716740000VPE:1 PC
HDC enclosures, Size: 8, Protection degree: IP66, IP67, in plugged condition, Cable entry from top, Screw, , Size of cable entries: M 40
-
Tuotteen tunnus:2716780000VPE:1 PC
HDC enclosures, Size: 8, Protection degree: IP66, IP67, in plugged condition, Cable entry from side, Screw, , Size of cable entries: M 40
-
Tuotteen tunnus:2716840000VPE:1 PC
HDC enclosures, Size: 8, Protection degree: IP66, in plugged condition, Cover for lower part of housing, Screw
-
-
-
Tuotteen tunnus:1788840000VPE:1 PC
HDC enclosures, Size: 1, Protection degree: IP65, in plugged condition, Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20
-
Tuotteen tunnus:1652500000VPE:1 PC
HDC enclosures, Size: 1, Protection degree: IP65, in plugged condition, Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11
-
Tuotteen tunnus:1497600000VPE:1 PC
HDC enclosures, Size: 1, Protection degree: IP65, in plugged condition, Bulkhead housing, Side-locking clamp on lower side, Standard
-
Tuotteen tunnus:1497700000VPE:1 PC
HDC enclosures, Size: 1, Protection degree: IP65, in plugged condition, Bulkhead housing, Side-locking clamp on lower side, Standard
-
Tuotteen tunnus:1665750000VPE:1 PC
HDC enclosures, Size: 1, Protection degree: IP65, in plugged condition, Cover for lower part of housing, Side-locking clamp on lower side, Standard
-
Tuotteen tunnus:1665740000VPE:1 PC
HDC enclosures, Size: 1, Protection degree: IP65, in plugged condition, Cover for lower part of housing, Side-locking clamp on lower side, Standard