V4 PushPull
-
ID výrobku:1963160000Obalová jednotka:10 PC
RJ45 plug, no tools required, Version 4, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
ID výrobku:1271240000Obalová jednotka:10 PC
RJ45 plug, no tools required, Version 4, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
ID výrobku:1963170000Obalová jednotka:10 PC
RJ45 plug, no tools required, Version 4, anti-kink device, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
ID výrobku:1963180000Obalová jednotka:10 PC
RJ45 crimp plug, Version 4, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
ID výrobku:1963190000Obalová jednotka:1 PC
RJ45 crimp plug, Version 4, anti-kink device, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
ID výrobku:1963500000Obalová jednotka:10 PC
Flange RJ45, IP67, Variant 4, IDC, EIA/TIA 586 A, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
ID výrobku:1963730000Obalová jednotka:1 PC
Flange RJ45, IP67, Variant 4, IDC, PROFINET, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
ID výrobku:1963490000Obalová jednotka:10 PC
Flange RJ45, IP67, Variant 4, RJ45 / RJ45 coupling, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
ID výrobku:1962520000Obalová jednotka:10 PC
Empty enclosure, Plug housing, Variant 4 to IEC 61076-3-106, IP67
-
ID výrobku:1962530000Obalová jednotka:10 PC
Empty enclosure, Plug housing, bending protection, Variant 4 to IEC 61076-3-106, IP67
-
ID výrobku:1963520000Obalová jednotka:10 PC
Empty enclosure, Flange-mounted housing, Variant 4 to IEC 61076-3-106, IP67
-
ID výrobku:1045960000Obalová jednotka:10 PC
Coupling, IP67, Variant 4 to IEC 61076-3-106
-
ID výrobku:2027660000Obalová jednotka:200 PC
Device flange, Variant 4 to IEC 61076-3-106, IP67