5-pole, A-coded
-
Ürün No.:2812730300Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 3 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812730100Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812730150Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1.5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812730060Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 0.6 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812730200Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812731000Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 10 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812730800Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 8 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812730250Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2.5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812730500Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No