Shielding and earthing
-
Product ID:2000090000VPE:20 PC
Feed-through terminal block, Screw connection, black/yellow, 35 mm², 125 A, 500 V, Number of connections: 2
-
Product ID:2000080000VPE:10 PC
Feed-through terminal block, Screw connection, black/yellow, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Product ID:2000100000VPE:10 PC
Feed-through terminal block, Screw connection, black/yellow, 70 mm², 192 A, 1000 V, Number of connections: 2
-
Product ID:8817920000VPE:10 PC
Test-disconnect terminal, Tension-clamp connection, 6 mm², 24 V, 20 A, Pivoting, dark beige
-
Product ID:0699020000VPE:5 PC
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 27 A, 60 V, Number of connections: 2, Number of levels: 1
-
Product ID:0198220000VPE:5 PC
Test-disconnect terminal, Screw connection, medium yellow, 6 mm², 27 A, 120 V, Number of connections: 2, Number of levels: 1
-
Product ID:1045970000VPE:5 PC
Test-disconnect terminal, Screw connection, dark beige, 35 mm², 125 A, 24 V, Number of connections: 2, Number of levels: 1
-
Cikkszám:0198020000패키징 단위:5 PC
Test-disconnect terminal, Screw connection, medium yellow, 6 mm², 27 A, 115 V, Number of connections: 2, Number of levels: 1
-
Product ID:8817930000VPE:10 PC
Test-disconnect terminal, Tension-clamp connection, 6 mm², 230 V, 20 A, Pivoting, dark beige
-
Product ID:1166820000VPE:5 PC
Test-disconnect terminal, Screw connection, medium yellow, 6 mm², 27 A, 30 V, Number of connections: 2, Number of levels: 1
-
Product ID:0198120000VPE:5 PC
Test-disconnect terminal, Screw connection, medium yellow, 6 mm², 27 A, 230 V, Number of connections: 2, Number of levels: 1
-
Product ID:0197920000VPE:5 PC
Test-disconnect terminal, Screw connection, medium yellow, 6 mm², 27 A, 60 V, Number of connections: 2, Number of levels: 1
-
Product ID:1020190000VPE:100 PC
Feed-through terminal block, Screw connection, black/yellow, 4 mm², 32 A, 800 V, Number of connections: 2
-
Product ID:2000050000VPE:50 PC
Feed-through terminal block, Screw connection, black/yellow, 16 mm², 76 A, 690 V, Number of connections: 2
-
Produkt ID:2000040000VPE:50 PC
Feed-through terminal block, Screw connection, black/yellow, 16 mm², 76 A, 1000 V, Number of connections: 2
-
Product ID:2429520000Упаковочная единица:100 PC
Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
-
Product ID:2690470000VPE:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
-
Product ID:1698110000VPE:50 PC
Functional earth terminal block, Tension-clamp connection, 2.5 mm², 300 A (2.5 mm²), white