straight on angled
-
Produkt ID:2812950100Pakningsenhed:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 3, 1 m, Connecting line, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812950150Pakningsenhed:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 3, 1.5 m, Connecting line, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812950300Pakningsenhed:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 3, 3 m, Connecting line, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812950800Pakningsenhed:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 3, 8 m, Connecting line, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812950500Pakningsenhed:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 3, 5 m, Connecting line, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812950060Pakningsenhed:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 3, 0.6 m, Connecting line, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812950250Pakningsenhed:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 3, 2.5 m, Connecting line, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812950200Pakningsenhed:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 3, 2 m, Connecting line, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812951000Pakningsenhed:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 3, 10 m, Connecting line, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No