SAIL-VSA for pressure switch
Weidmüller can supply valve plugs as connecting lines with M8/M12 plugs and one end without connector. The status of the valve plug is shown by an LED. The valve plugs have a protective circuit. The Weidmüller range includes valve plugs of type A, B and C to DIN and industry standards. Protection class IP 67 is fulfilled when screwed in. The outlet direction is also a decisive factor, therefore Weidmüller offers different versions.
-
Ürün No.:1896990500Ambalaj birimi:1 PC
Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 5 m, PUR, black (similar to RAL 9005)
-
Ürün No.:1896990150Ambalaj birimi:1 PC
Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 1.5 m, PUR, black (similar to RAL 9005)
-
Ürün No.:1896991000Ambalaj birimi:1 PC
Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 10 m, PUR, black (similar to RAL 9005)
-
Ürün No.:1896990300Ambalaj birimi:1 PC
Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 3 m, PUR, black (similar to RAL 9005)
Added to Your Shopping Cart