PUR, 무할로겐, 검은색(U)
7/8" 케이블은 주로 전원 공급용으로 사용됩니다.
찾을 수 없거나 설명이 필요한 정보가 있습니까? 저희에게 알려 주십시오!
-
항목 번호:1292100300패키징 단위:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 3 (2 + PE), 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
항목 번호:1292100150패키징 단위:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 3 (2 + PE), 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
항목 번호:1292101000패키징 단위:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 3 (2 + PE), 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
항목 번호:1292100200패키징 단위:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 3 (2 + PE), 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
항목 번호:1292100500패키징 단위:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 3 (2 + PE), 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No