5-pole
The 7/8" cables tend to be used for power supply applications.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
Tuotteen tunnus:2519450300VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2519451000VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2519450100VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 1 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2519450050VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 0.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2519450150VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2519450500VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2519450200VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2519450030VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 0.3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No