5-pole
The 7/8" cables tend to be used for power supply applications.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
Tuotteen tunnus:1292191000VPE:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292190200VPE:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292191800VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 18 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292190150VPE:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292191500VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 15 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292192500VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 25 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292190600VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 6 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292190650VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 6.5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292191200VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 12 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292190400VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 4 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292190500VPE:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292191600VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 16 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292192000VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 20 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292190850VPE:1 PC
Sensor/actuator line, 7/8", Number of poles : 5 (4 + PE), 8.5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1292190300VPE:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No