Connecting cable Cat.6 PUR M12 X-type / open end
- with bayonet connector according to IEC 61076-3-106 var. 1, cat. 5, sheathed
- with plug-in connector, type M12 X, cat. 6A, according to IEC 61076-2-109 and RJ45 plug-in connector for 10 GBit/s applications
-
Product ID:1463650060VPE:1 PC
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 6 m
-
Product ID:2455130050VPE:1 PC
System cable, Open, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m
-
Product ID:1463650020VPE:1 PC
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 2 m
-
Product ID:1463650200VPE:1 PC
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 20 m
-
Product ID:1463650030VPE:1 PC
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m
-
Product ID:1463650010VPE:1 PC
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1 m
-
Product ID:2455130015VPE:1 PC
System cable, Open, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1.5 m
-
Product ID:2455130100VPE:1 PC
System cable, Open, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m
-
Product ID:1463650003VPE:1 PC
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 0.3 m
-
Product ID:1463650100VPE:1 PC
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m
-
Product ID:2455130030VPE:1 PC
System cable, Open, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m
-
Product ID:1463650050VPE:1 PC
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m